
Visit Product Series:
Parallel Grippers-DPDSUnit View
Dimensions / Applications
- Height (in)2.02
- Length (in)2.89
- Weight (lb)1.03
- Width (in)1.70
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.25
- Grip Force (lbf)100
- Maximum Finger Length (in)4
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.38
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|PLFT-028|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No