
Unit View
Dimensions / Applications
- Length (in)4.52
- Weight (lb)3.7
- Protection ClassIP54
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.75
- Grip Force (lbf)200
- Maximum Finger Length (in)5
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.5
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
- Spring AssistNo
Product Information
- AccessoriesOHSP-015|OHSN-015|OFSV-005|CABL-010|CABL-013
- BrandRobohand
- Direct ConnectYes
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDS%2BFamily.tif%2Frename%2FDPDS%2BFamily.png&w=3840&q=75)