
Visit Product Series:
Parallel Grippers-DPDSUnit View
Dimensions / Applications
- Length (in)5.24
- Weight (lb)6.08
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)2.5
- Grip Force (lbf)400
- Maximum Finger Length (in)8
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.75
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOHSP-015|OHSN-015|OFSV-005|CABL-010|CABL-013|PLFT-028|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPDS%2BFamily.tif%2Frename%2FDPDS%2BFamily.png&w=3840&q=75)