
Unit View
Dimensions / Applications
- Weight (lb)5.56
Technical Details
- Grip Force (lbf)300.0
- Grip Force Max (lbf)300.0
- Grip Force Min (lbf)1334.0
- Maximum Finger Length (in)4.9
- Stroke (in)0.39
- Jaw OperationSynchronous
- Optional SensorPNP or NPN
- Spring AssistNo
- Supplied?No
- Temp Range Standard0° to 55°C (32° to 131°F)
Product Information
- AccessoriesOISA-004|OISA-005|CABL-013|CABL-052|CABL-053
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeElectric Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPE-400_without_Fingers.tif%2Frename%2FDPE-400_without_Fingers.png&w=3840&q=75)