
Visit Product Series:
Parallel Grippers-DPGUnit View
Dimensions / Applications
- Length (in)1.374 in
- Weight (lb)0.39 lb
- Width (in)2.441 in
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.688
- Grip Force (lbf)50
- Maximum Finger Length (in)3.5
- Pressure Range (psi)40-100
Product Information
- AccessoriesOISN-019|OISP-019|PLFT-022|PLFT-021|CABL-010|CABL-013|OHSN-017|OHSP-017|VLVF-008|SLKT-183|CABL-015|CABL-016|OSMK-097|SLKT-184V|SLKT-183V|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper