Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPP
DPP-14M-15-C - Parallel Gripper,Precision,Directconnect
DPP-14M-15-C - Parallel Gripper,Precision,Directconnect
Email product details
Visit Product Series:
Parallel Grippers-DPP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.55
Weight (lb)
1.05
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.563
Grip Force (lbf)
51
Maximum Finger Length (in)
4
Repeatability (±in)
0.0005
Stroke (in)
0.63
Jaw Operation
Non-Synchronous Available
Pressure Range With Springs
50-100 psi
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-014|OISN-014|VLVF-018|OSMK-119|SLKT-241V|SLKT-344|SLKT-344V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPP Series
DPP-14M-15-NS - Parallel Gripper,Precision,Directconnect
Add to quote
Explore
DPP Series
DPP-14M-15-C-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore