
Visit Product Series:
Parallel Grippers-DPPUnit View
Dimensions / Applications
- Height (in)1.66
- Length (in)3.55
- Weight (lb)1.05
- Width (in)1.34
Technical Details
- Cylinder Bore (in)0.563
- Grip Force (lbf)51
- Maximum Finger Length (in)4
- Repeatability (±in)0.0005
- Stroke (in)0.63
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs50-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|VLVF-018|OSMK-119|SLKT-241V|SLKT-344|SLKT-344V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No