Destaco Logo
Default Image

DPP-28M-31-C-VPrecision 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPP

Unit View

Dimensions / Applications

  • Height (in)2.86
  • Length (in)6.39
  • Weight (lb)4.5
  • Width (in)2.28

Technical Details

  • Cylinder Bore (in)1.12
  • Maximum Finger Length (in)7.0
  • Repeatability (±in)0.0005
  • Stroke (in)1.5
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs30-100 psi
  • Spindle Included?No
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesVLVF-005|OISP-014|OISN-014|SLKT-346|OSMK-121|SLKT-243V|SLKT-346V|PLFT-025|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-005
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper