
Visit Product Series:
Parallel Grippers-DPPUnit View
Dimensions / Applications
- Length (in)8.72
- Weight (lb)6.22
Technical Details
- Cylinder Bore (in)1.12
- Maximum Finger Length (in)7.0
- Repeatability (±in)0.0005
- Stroke (in)2.0
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs40-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 120°C (-20° to 250°F)
Product Information
- AccessoriesVLVF-005|SLKT-346|OSMK-121|SLKT-243V|SLKT-346V|PLFT-025|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-005
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPP%2BFamily.tif%2Frename%2FDPP%2BFamily.png&w=3840&q=75)