Destaco Logo
Default Image

DPW-375M-2-VHeavy-Duty 2-Jaw Pneumatic Parallel Gripper, Direct Connect, Wide Body, Viton

Visit Product Series:

Parallel Grippers-DPW

Unit View

Dimensions / Applications

  • Height (in)2.13
  • Length (in)2.126
  • Weight (lb)2.66
  • Width (in)5.787

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)0.937
  • Grip Force (lbf)100.0
  • Maximum Finger Length (in)7.0
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)2.0
  • Jaw OperationNon-Synchronous Available
  • Spindle Included?No
  • Spring AssistNo

Product Information

  • AccessoriesOISP-014|OISN-014|SLKT-339|SLKT-340|OSMK-117|SLKT-339V|SLKT-199V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper