
Visit Product Series:
Parallel Grippers-DPWUnit View
Dimensions / Applications
- Height (in)2.13
- Length (in)2.126
- Weight (lb)2.66
- Width (in)5.787
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.937
- Grip Force (lbf)100.0
- Maximum Finger Length (in)7.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)2.0
- Jaw OperationNon-Synchronous Available
- Spindle Included?No
- Spring AssistNo
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-339|SLKT-340|OSMK-117|SLKT-339V|SLKT-199V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper