
Visit Product Series:
Parallel Grippers-DPWUnit View
Dimensions / Applications
- Height (in)2.01
- Length (in)2.480
- Weight (lb)3.27
- Width (in)4.921
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.25
- Grip Force (lbf)180.0
- Maximum Finger Length (in)13.0
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)1.5
- Jaw OperationNon-Synchronous Available
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-199V|SLKT-341|SLKT-342|OSMK-118|SLKT-341V|OISN-019|OISP-019|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No