Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Single-End Extension
ES-19M-25M-250-B-A - Blue LWT Single End Extension, 19mm Adapter to 25mm Tube, 250mm Length
ES-19M-25M-250-B-A - Blue LWT Single End Extension, 19mm Adapter to 25mm Tube, 250mm Length
Visit Product Series:
Lightweight Tooling-Single-End Extension
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Apple Core (in)
0.75
Apple Core Size
19
Supplied?
No
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
LWT Single End Extension
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Single End Extension
ES-19M-25M-200-B-A - Blue LWT Single End Extension, 19mm Adapter to 25mm Tube, 200mm Length
Add to quote
Explore
Single End Extension
ES-19M-25M-175-B-A - Blue LWT Single End Extension, 19mm Adapter to 25mm Tube, 175mm Length
Add to quote
Explore