Destaco Logo
ES-20M-25M-300-A : LIGHTWEIGHT SINGLE END EXTENSIONS (20mm Apple Core)

ES-20M-25M-300-ASingle End Extension, (20mm Apple Core)

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)0.55
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.78
  • Maximum Static Clamp Load (ft lb)111.0
  • Apple Core Size20
  • Spindle Included?No
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension