

Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)0.67
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Apple Core SizeB112
- Spindle Included?No
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Ball End Extension