Destaco Logo
ES-B112-25M-175-A - Lightweight Ball End Extension, 175mm Length

ES-B112-25M-175-ALightweight, Ball End Extension, 175mm Length

Unit View

Dimensions / Applications

  • Length (in)6.89

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Ball End Extension
  • Spindle Included?No