
Visit Product Series:
Variable Stroke Straight Line Action-FL SeriesUnit View
Dimensions / Applications
- Height (in)68.00
- Length (in)153.00
- Weight (lb)1.34
- Width (in)44.00
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)675.0
- Plunger Travel (in)1.77
- Operating MethodOne Hand/Hand Lever
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesK1222|K508|K612|K816
- Base Mounting StyleFlange
- BrandDESTACO
- Product TypeStraight-Line Action Clamp RAKO