Destaco Logo
G110-25M-30-N-B : PNEUMATIC PARALLEL GRIPPER

G110-25M-30-N-B - Gripper, 2 Jaw, 25Mm Bore, 30Mm Stroke, Weight: 0.80 Kg

Visit Product Series:

OEM Gripping Solutions-G110-120

Unit View

Dimensions / Applications

  • Weight (lb)1.87
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.98
  • Grip Force (lbf)122.8
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Optional SensorYes
  • Spring AssistNo
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesPLFT-041|OFSV-004|20963-11|SLKT-247
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeOEM Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products