Destaco Logo
GR1-15BE-045-DPP - Modular Sheet Metal Gripper

GR1-15BE-045-DPPModular Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-GR1

Unit View

Dimensions / Applications

  • Weight (lb)2.2
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No