
Visit Product Series:
Sheet Metal Grippers-GR1Unit View
Dimensions / Applications
- Weight (lb)2.6
Technical Details
- Grip Force (lbf)169
- Grip Max (in)0.125
- Grip Range (in.)0.125
- ConfigurationFixed Lower Jaw
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper