
Visit Product Series:
Sheet Metal Grippers-GR1Unit View
Dimensions / Applications
- Weight (lb)2.2
Technical Details
- Grip Force (lbf)169
- Grip Max (in)0.063
- Grip Range (in.)0.063
- ConfigurationFixed Lower Jaw
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper
- Spindle Included?No