Destaco Logo
GR1-15CE-45C : GR1-15 - Modular Gripper with 45° Chisel Jaw | DESTACO

GR1-15CE-45C - Gr1-15 - Modular Gripper With 45° Chisel Jaw

Visit Product Series:

Sheet Metal Grippers-GR1

Unit View

Dimensions / Applications

  • Weight (lb)2.2

Technical Details

  • Grip Force (lbf)169
  • Grip Max (in)0.063
  • Grip Range (in.)0.063
  • ConfigurationMoveable Lower Jaw
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No