Destaco Logo
GR1-20BM-180 : Modular Gripper with 180° Angular Jaw

GR1-20BM-180 - Gr1-20 - Modular Gripper With 180° Angular Jaw

Visit Product Series:

Sheet Metal Grippers-GR1

Unit View

Dimensions / Applications

  • Weight (lb)2.7

Technical Details

  • Grip Force (lbf)169
  • Grip Max (in)0.125
  • Grip Range (in.)0.125
  • ConfigurationMoveable Lower Jaw
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No