Destaco Logo
GR84 : Heavy-duty enclosed gripper with a high power-to-weight ratio

GR84The Gr84 Is A Heavy-Duty Enclosed Gripper With A High Power-To-Weight Ratio.

Visit Product Series:

Sheet Metal Grippers-GR84

Unit View

Dimensions / Applications

  • Application - Checking FixturesERROR: #N/A
  • Application - Food ProcessingERROR: #N/A
  • Clean RoomERROR: #N/A
  • Clean Room with ScavangeERROR: #N/A
  • Duty CycleERROR: #N/A
  • Preferred MarketERROR: #N/A
  • Product ApplicationERROR: #N/A
  • Protection ClassERROR: #N/A

Technical Details

  • Cup SizeERROR: #N/A
  • Cylinder Bore (in)1.5
  • Grip Force (lbf)292
  • Inlet Pressure (PSI)ERROR: #N/A
  • Pressure Range (psi)#N/A
  • Tube Combinations (in)ERROR: #N/A
  • A-SideERROR: #N/A
  • Air ConnectionERROR: #N/A
  • Air Port sizeERROR: #N/A
  • Apple Core SizeERROR: #N/A

Product Information

  • Accomodates Workpiece VariationERROR: #N/A
  • Associated Index DriveERROR: #N/A
  • Base ModelERROR: #N/A
  • BrandDESTACO
  • Conveyor FinishERROR: #N/A
  • Hand LeverERROR: #N/A
  • MaterialERROR: #N/A
  • Product TypeModular Mini Sheet Metal Gripper
  • Replacement Hook AssemblyERROR: #N/A
  • Replacement Seal KitERROR: #N/A