Destaco Logo

GRS-SD-40-RHS-A - Grs - Lightweight Crossbar Saddles

Unit View

Dimensions / Applications

  • Weight (lb)2.06

Technical Details

  • Maximum Static Clamp Load (ft lb)218
  • Maximum Static Clamp Load (ft lb)295
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeCrossbar Saddle
  • Spindle Included?No

Related Products