Destaco Logo
GT-OPS-84A2-LH-A : SENSOR-GT - A2 Optical SENSOR MOUNT, Left Hand

GT-OPS-84A2-LH-AA2 Optical Sensor Mount. Left Hand

Unit View

Dimensions / Applications

  • Weight (lb)0.38
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeGripper Sensor Mount
  • Spindle Included?No