Destaco Logo
GT-OPS-84A3-RH-A : A3 Gripper SENSOR MOUNT, Right Hand

GT-OPS-84A3-RH-AA3 Gripper Mount, Right Hand

Unit View

Dimensions / Applications

  • Weight (lb)0.42
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeGripper Sensor Mount
  • Spindle Included?No