
Visit Product Series:
Lightweight Tooling-Gripper MountsUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)0.78
Technical Details
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- Product TypeTube Gripper Mount
- Spindle Included?No