Destaco Logo
Default Image

GTA-30-150LIGHTWEIGHT TRI-AXIS BAYONET

Visit Product Series:

Lightweight Tooling-Bayonets

Unit View

Dimensions / Applications

  • Weight (lb)0.91

Technical Details

  • Maximum Static Clamp Load (ft lb)295.0
  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • Product TypeLightweight Tri-Axis Bayonet
  • Spindle Included?No