Destaco Logo
GTB63-GDxxx-H-TB : Servo Positioning Tables (Direct Drive)

GTB63-GDxxx-H-TBGTB80 Servo Positioning Tables (Direct Drive)

Visit Product Series:

Servo-Positioners-GTB

Unit View

Dimensions / Applications

  • Weight (lb)13.0

Technical Details

  • Center Distance (in)2.48
  • Center Thru Hole Diameter (in)1.97
  • Height To Mounting Surface (in)3.07
  • Internal Inertia (lb-in²)0.298
  • Maximum Torque (in-lb)1859
  • Mounting Surface Diameter (in)3.54
  • Output Overturning Moment Capacity (in-lb)752
  • Output Radial Capacity (lb)337
  • Output Thrust/Axial Capacity (lb)416
  • Constant Lead Ratio20

Product Information

  • Base ModelGTB63-GDxxx
  • BrandCamco
  • Product TypeServo Positioning Table
  • Spindle Included?No