Destaco Logo
GTB80-HGxxx-H-TB : GTB Servo Positioning Tables (Geared Input)

GTB80-HGxxx-H-TBServo Positioning Tables (Direct Drive)

Visit Product Series:

Servo-Positioners-GTB

Unit View

Dimensions / Applications

  • Weight (lb)31.1

Technical Details

  • Center Distance (in)3.15
  • Center Thru Hole Diameter (in)2.95
  • Height To Mounting Surface (in)3.94
  • Internal Inertia (lb-in²)0.519
  • Maximum Torque (in-lb)2717
  • Mounting Surface Diameter (in)4.72
  • Output Overturning Moment Capacity (in-lb)2000
  • Output Radial Capacity (lb)697
  • Output Thrust/Axial Capacity (lb)817
  • Constant Lead Ratio60

Product Information

  • Base ModelGTB80-HGxxx
  • BrandCamco
  • Product TypeServo Positioning Table
  • Spindle Included?No