

Visit Product Series:
Lightweight Tooling-ShovelsUnit View
Dimensions / Applications
- Weight (lb)1.61
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Apple Core Size32B
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeApple Core Shovel
- Spindle Included?No