
Visit Product Series:
Bodybuilder End Effector-Pedestal Hold TablesUnit View
Dimensions / Applications
- Weight (lb)214.42
Technical Details
- Supplied?No
- Tube Size45B or 60B
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypePass-Through Table Weldment
- Spindle Included?No