Destaco Logo
L-213-4-01 : Arm Extension for 213/2013 Clamps

L-213-4-01Arm Extension for 213/2013 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)2.95
  • Weight (lb)0.1
  • Width (in)0.39
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeClamping Arm Adapters
  • BrandDESTACO
  • Product TypeArm Extension
  • Series Used On213|2013
  • Spindle Included?No
  • Used With Model/Series213-U-L|213-UB-L| 2013-U|2013-UB|2013-UR|2013-UBR