
Unit View
Dimensions / Applications
- Length (in)3.23
- Weight (lb)0.1
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeHeight Adapters
- BrandDESTACO
- Product TypeHeight Adapter
- Series Used On207|227|2007|2027
- Spindle Included?No
- Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR
Related Products
Clamp Accessories
L-217-2-02 - Height Adapter for 202, 217,2002,2017 Clamps
%3Afill(white)%2Fcatsy.1004%2FHeight%2BAdapter.jpg%2Frename%2FHeight%2BAdapter.png&w=3840&q=75)