Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Lower Tooling
LTP-00-30-20-A - LTP Pin - Lower Tooling Pin
LTP-00-30-20-A - LTP Pin - Lower Tooling Pin
Email product details
Visit Product Series:
Lightweight Tooling-Lower Tooling
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.3
Technical Details
Supplied?
No
Tube Size
20 mm
Product Information
Brand
DESTACO
Product Type
Lower Tooling
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles