
Visit Product Series:
Lightweight Tooling-Lower ToolingUnit View
Dimensions / Applications
- Length (in)39.37
- Weight (lb)8.68
Technical Details
- Supplied?No
- Tube Size30 mm
Product Information
- BrandDESTACO
- Product TypeLower Tooling
- Spindle Included?No

Visit Product Series:
Lightweight Tooling-Lower Tooling