Destaco Logo

LWT-25-225-B - 25mm Blue AL Tube /3mm Wall; 225mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)8.86

Technical Details

  • Diameter (in)1
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No