Destaco Logo
LWT-30-1000 : LIGHTWEIGHT TUBING, 30mm Tube (3mm)

LWT-30-1000 - Lightweight, 30mm Tube (3mm)

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Weight (lb)1.59
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.18
  • Linear Deflection0.118
  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeLWT Tubing
  • Spindle Included?No