
Unit View
Dimensions / Applications
- Weight (lb)2.03
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)600.0
- Tube Combinations (in)2.50 / 2.50
- Spindle Included?No
- Supplied?No
- Tube Size2.50 in / 2.50 in
Product Information
- BrandDESTACO
- FinishBlack
- MaterialAluminum
- Product TypeClamp Block