Destaco Logo
M-25M-60M-M : Ø60mm to Ø25mm (Double Bolt)

M-25M-60M-MDouble Bolt Clamp Block, 25mm-60mm

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.52
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)320.0
  • Maximum Static Clamp Load (ft lb)600.0
  • Tube Combinations (in)0.98 / 2.36
  • Spindle Included?No
  • Supplied?No
  • Tube Size25 mm / 60 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeClamp Block