Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Transition Brackets Blocks
M-30B-60B-M - Cross Connector
M-30B-60B-M - Cross Connector
Email product details
Visit Product Series:
Transition Brackets Blocks
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.5
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (in)
1.18 / 2.36
Supplied?
No
Tube Size
30B / 60B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Transition Bracket
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Transition Brackets Blocks
M-30B-90B-M - Transition Bracket
Add to quote
Explore
Transition Brackets Blocks
M-60B-90B-M - Cross Clamp - 60B X 90B - Metric
Add to quote
Explore