Destaco Logo
M-60B-15E-M - Transition Bracket (60mm Octagon to 1.5 in Round)

M-60B-15E-MCross Clamp - 60B X 1-1/2 inch Round

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.18

Technical Details

  • Maximum Static Clamp Load (ft lb)600.0
  • Tube Combinations (in)1.50 / 2.36
  • Supplied?No
  • Tube Size60B / 1.5 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock Clamp
  • Spindle Included?No