Destaco Logo
M-60B-90B-M - Transition Bracket Assembly (60mm to 90mm)

M-60B-90B-M - Cross Clamp - 60B X 90B - Metric

Visit Product Series:

Transition Brackets Blocks

Unit View

Dimensions / Applications

  • Weight (lb)5.0
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)550.0
  • Tube Combinations (in)2.36 / 3.54
  • Supplied?No
  • Tube Size60B / 90B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTransition Bracket
  • Spindle Included?No

Related Products