Destaco Logo
M1509 : Inline End Flange Mount

M1509Inline End Flange Mount

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.99

Technical Details

  • Maximum Static Clamp Load (ft lb)150.0
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, End Flange