Destaco Logo
M1513 : Ø1.00 to Ø1.00 Clamp Block

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.82

Technical Details

  • Maximum Static Clamp Load (ft lb)150.0
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeClamp Block