Destaco Logo
Default Image

MPS-1-2 - Precision Mini Power Slide

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Length (in)3.31
  • Weight (lb)0.22
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)1
  • Thrust Force (lbf)15
  • Supplied?No

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-090|SLKT-090V
  • BrandRobohand
  • Product TypePrecision Mini Power Linear Slide
  • Spindle Included?No

Related Products