
Unit View
Dimensions / Applications
- Height (in)1.28
- Length (in)5.31
- Weight (lb)0.32
- Width (in)0.86
- Product ApplicationPOSITIONING
Technical Details
- Stroke (in)2
- Thrust Force (lbf)15
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-090|SLKT-090V
- BrandRobohand
- Product TypePrecision Mini Power Linear Slide