Destaco Logo
Default Image

MPS-2-2-VPrecision Mini Power Linear Slide, 1 Inch Stroke

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Height (in)1.60
  • Length (in)3.31
  • Weight (lb)0.32
  • Width (in)1.06
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)1
  • Thrust Force (lbf)44
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-091|SLKT-091V
  • BrandRobohand
  • Product TypePrecision Mini Power Linear Slide