Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Slides
Slide Accessories Group
Slide Accessories
OSAK-061 - Universal Mounting Kit (Stop/Shock/Sensor)
OSAK-061 - Universal Mounting Kit (Stop/Shock/Sensor)
Email product details
Visit Product Series:
Slide Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.33
Technical Details
Supplied?
No
Product Information
Accessory Type
Mounting Kit
Brand
Robohand
Product Type
Mounting Kit
Series Used On
DLT
Spindle Included?
No
Used With Model/Series
DLT-20M-B|DLT-20M-E|DLT-20M-L|DLT-20M-N|DLT-20M-R|DLT-20M-U
CAD / Download
Resources
FAQs
Articles
Related Products
Robohand Accessories
OSAK-069 - Universal Mounting Kit (Stop/Shock)
Add to quote
Explore
Robohand Accessories
OSAK-063 - Universal Mounting Kit (Stop/Shock/Sensor)
Add to quote
Explore